ST-6EP1N8AAD00S - Device connector front mounting
1613567

Device connector front mounting, angled rotatable, SPEEDCON, M17, number of positions: 6+PE, contact connection type: Pin, Axial O-ring, shielded: yes, flange dimensions: 21.6 mm x 21.6 mm, number of positions: 7, connection method: Crimp connection, series: ST, This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives. Alternative products: 1628511

Product details