CA-12P1N8AAD00 - Device connector front mounting
1621738

M23, Device connector front mounting, series: CA, angled rotatable, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Axial O-ring, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives. Alternative products: 1628498

Product details









Your advantages

Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
Safe use in the field, thanks to high degree of protection
Connector for flexible on-site assembly
Consistent EMC protection for reliable transmission of signals
Crimping connection: vibration- and temperature-resistant assembly