SACC-M12FSS-2PECON-PG 9-M - Power connector
1419640

Power connector, 3-position, unshielded, Socket straight M12, coding: S, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm, for alternating current up to 16 A/630 V

Product details









Your advantages

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors
High-performance: AC connectors for up to 16 A and 630 V AC
Protection against incorrect connection using special S-coding