SACC-M12FSL-4CT-CM SH - Power connector
1027480

Power connector, Power, 4-position, shielded, Socket straight M12, coding: L, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 8 mm ... 13 mm, without crimp contacts

This product needs further products for operation. Mandatory accessories

Product details









Compatible products

Your advantages

Extremely compact, thanks to the small wiring space and high contact density
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads
High-performance: DC connectors for up to 16 A and 63 V DC
Protected seal in the M12 socket
Protection against mismatching, thanks to special L-coding