SACC-M12FSK-4PECT-CL SH - Power connector
1027476

Power connector, Power, 5-position, shielded, Socket straight M12, coding: K, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 8 mm ... 13 mm, without crimp contacts, Contact 5 leading

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Extremely compact, thanks to the small wiring space and high contact density
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads
High-performance: AC connectors for up to 16 A and 690 V AC
Protected seal in the M12 socket
Protection against mismatching, thanks to special K-coding