The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

M23-7ES198A8024S - Cable connector
1628812

M23, Cable connector, series: M23 PRO, straight short, shielded: yes, ONECLICK fast locking system, No. of pos.: 4+3+PE, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 9.5 mm ... 14.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products



Your advantages

Solutions with cross-manufacturer compatibility for standard and fast locking systems
ONECLICK fast locking system with an optically, haptically, and acoustically clear locking position
Reliable under the harshest conditions: cable connectors with vibration brake
Modern, consistent design for highly convenient operation
Easy, cost-effective cable assembly: uniform shielding of M17 to M40