Cable binders for quick and secure bundling, standard version
Product details
Tensile strength GRP
540 N
Width
7.8 mm
Length
540 mm
Color
black (RAL 9005)
Material
PA 6.6
Flammability rating according to UL 94
V2
Components
free from silicone and halogen
External cable diameter
4 mm ... 158 mm
Tensile strength
540 N
Ambient conditions
Optimum ambient temperature (storage/transport)
23.00 °C 50.00 % Polyamide 6.6 has pronounced hygroscopic properties. It absorbs or releases water in accordance with the level of humidity within its environment. Its properties are ideal when the percentage of water is 2 - 3%. The packaging, which is tailored specifically to the product concerned, contains the optimum level of moisture.To ensure that the ideal properties are maintained, the following points should be observed during storage: Keep product stored inside sealed original packaging, carry out any product processing soon after breaking open the packaging, avoid direct sunlight, avoid direct heat.