CES-SRG-BK-4,1/9,5
-
Cable sleeve
1421510
Cable sleeve, small, no. of conductors: 2, type: Round cable, slotted, external cable diameter: 1x ... 4.4 mm, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm