CES-LTPG-GY-28 - Cable sleeve
0801701

Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 27 mm ... 28 mm, material: SEBS (halogen-free), color: gray, length: 53 mm, width: 39 mm, height: 17 mm

Product details









Compatible products