CES-LTPG-GY-23 - Cable sleeve
0801696

Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 22 mm ... 23 mm, material: SEBS (halogen-free), color: gray, length: 53 mm, width: 39 mm, height: 17 mm

Product details









Compatible products