BSL2-2,54/16-ST
-
Cable set
1281277
Cable bridge for cross-DIN-rail connection of the HBUS connector
Product details
Product type | Cable set |
Product family | HBUS16 |
Number of positions | 16 |
Pitch | 2.54 mm |
Pin layout | Linear pinning |
Properties | |
Nominal current IN | 3 A (Total current of 25 A max.) |
Rated voltage (III/3) | 48 V |
Rated surge voltage (III/3) | 0.8 kV |
Rated voltage (III/2) | 48 V |
Rated surge voltage (III/2) | 0.8 kV |
Rated surge voltage (II/2) | 0.8 kV |
Pitch | 2.54 mm |
Length [l] | 800 mm |
Material data - contact | |
Contact material | Cu alloy |
Material data - housing | |
Color (Housing) | black (9005) |
Insulating material | Nylon |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Insulating material | Nylon |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Rated insulation voltage (III/3) | 48 V |
Rated surge voltage (III/3) | 0.8 kV |
Rated insulation voltage (III/2) | 48 V |
Rated surge voltage (III/2) | 0.8 kV |
Rated surge voltage (II/2) | 0.8 kV |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 90 °C |
Pin layout | Linear pinning |
Type of packaging | PE bag |
Item number | 1281277 |
Packing unit | 200 pc |
Minimum order quantity | 20 pc |
Product key | ACHBBZ |
GTIN | 4063151476397 |
Weight per piece (including packing) | 55.63 g |
Weight per piece (excluding packing) | 55.63 g |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 27460202 |
ECLASS-15.0 | 27460202 |
ETIM
ETIM 9.0 | EC002638 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7