UC-WMTBA-D (24X5)/PP
-
Detectable cable markers
1312764
Detectable cable markers, Card, white (RAL 9010), unmarked, can be labeled with: TOPMARK LASER, TOPMARK NEO, mounting type: Assembly with cable ties, cable diameter: > 4 mm, Number of individual labels: 12, text field height: 5 mm, text field width: 24 mm
Product details
Compatible products
Your advantages
The detectable UC-WMTBA-D ... UniCard marking family for the identification of cables and wires in controller manufacturing, systems manufacturing, and control cabinet building
The markings can be detected inductively, which makes them particularly suitable for use in the food and beverage industry
High durability of the marking materials as well as the labeling due to PP material and laser marking
Thanks to their angular shape the markers fit perfectly onto cables
The markers, supplied in uniform sheets, can be marked quickly and easily using the TOPMARK LASER or TOPMARK NEO
The material used has been tested and approved by ISEGA for use in the food industry