MH-27-MULTI-65-PV-BK
-
Cable feed-through plates
1424583
Cable feed-through plates, no. of conductors: 27, external cable diameter: 26x 3 mm ... 6 mm, 1x 10 mm ... 20 mm, material: PP (Core), material: TPE-SEBS (external material), color: black, length: 154 mm, width: 56 mm, height: 18.5 mm
Product details
Your advantages
The panel cutouts of size B24 heavy-duty connectors can be used.