MC-35/37-MULTI-67-PVO-BK
-
Cable feed-through plates
1415241
Cable feed-through plates, no. of conductors: 37, external cable diameter: 4x 6 mm ... 10 mm, 14x 8 mm ... 12 mm, 16x 10 mm ... 14 mm, 2x 12 mm ... 18 mm, 1x 17 mm ... 32 mm, material: galvanized sheet steel (Core), material: TPE-SEBS (external material), color: black, length: 222 mm, width: 92 mm, height: 29.5 mm
Product details
Compatible products
Your advantages
Oil-resistant according to UL 157