MC-35-MULTI-65-PVO-BK - Cable feed-through plates
1422351

Cable feed-through plates, no. of conductors: 35, external cable diameter: 2x 6 mm ... 10 mm, 14x 8 mm ... 12 mm, 16x 10 mm ... 14 mm, 2x 12 mm ... 18 mm, 1x 17 mm ... 32 mm, material: galvanized sheet steel (Core), material: TPE-SEBS (external material), color: black, length: 222 mm, width: 92 mm, height: 17.6 mm

Product details








Compatible products


Your advantages

Oil-resistant according to UL 157