cUL Recognized
Approval ID: E335019-20111129UL Recognized
Approval ID: E335019-20111129UL Recognized
Approval ID: E153698-20140124UL Listed
Approval ID: E468743-20210825Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 10 A | 18 | |
Signal | 60 V | 2 A | 19 |
cUL Recognized
Approval ID: E153698-20140124cUL Listed
Approval ID: E468743-20210825Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 8 A | 18 | |
Signal | 60 V | 2 A | 19 |