SB-8EP6A8A8L32S - Cable connector
1314970

M40, Cable connector, series: SB, straight long, shielded: yes, SPEEDCON, No. of pos.: 6+4+4+PE, 6-pos. data element, contact connection type: Pin, Crimp connection, cable diameter range: 9 mm ... 14 mm, coding: Coding 1, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Transmission of signals, data, and power in just a single connector
Reduced connection time with SPEEDCON fast locking system
Mechanical coding reliably prevents incorrect connections
Safe use in the field, thanks to high degree of protection
Consistent EMC protection for reliable connection solutions in the industrial environment