For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the battery module and tool-free switching during operation, quick installation is possible. The battery modules for QUINT UPS with IQ Technology leave the warehouse fully charged.
UPS-BAT/VRLA/24DC/38AH
-
Battery module
2320335
Battery module, lead AGM, VRLA technology, 24 V DC, 38 Ah, automatic detection, and communication with QUINT UPS-IQ
Product details
| Input voltage | 24 V DC |
| Buffer period | 72 min (20 A) |
| 35 min (40 A) |
| Nominal output voltage | 24 V DC |
| Output current Imax | 45 A |
| Output fuse | 2x 25 A ATOF 32V |
| Connection in parallel | 5 |
| Connection in series | no |
| Battery operation | |
| Nominal output voltage | 24 V DC |
| Nominal output current (IN) | 45 A |
| End-of-charge voltage | 27.6 V (20 °C) |
| Charging current | 15.2 A |
| Nominal capacity | 38 Ah |
| Latest startup date (battery only) | 12 Months (0 °C ... 20 °C) |
| Latest startup (battery only) - range | 9 Months ... 12 Months (20 °C ... 30 °C) |
| 6 Months ... 9 Months (30 °C ... 40 °C) | |
| Battery technology | VRLA-AGM |
| Memory medium | Lead rechargeable battery module |
| Accumulator type | Panasonic LC-P1238APG |
| Number of cells | 2 |
| Size designation | Block |
| Battery pack | yes |
| IQ technology | Yes |
| Temperature sensor | yes |
| Suitable for fast charging | yes |
| Approved according to | UL Style 3321150 °C 600 V AC 750 V DC |
| Product type | Battery module |
| Product family | Battery module (device with battery) |
| Disposal | Used batteries must not be thrown away with household waste, they should instead be disposed of in accordance with applicable national regulations. |
| IQ technology | Yes |
| Insulation characteristics | |
| Protection class | III |
| Degree of pollution | 2 |
| Width | 330 mm |
| Height | 221 mm |
| Depth | 197 mm |
| Mounting position | Horizontally, on a mounting panel |
| Housing material | Plastic |
| Type of housing | Plastic |
| Battery connecting cable: A+/- | |
| Cable cross section | 6 mm² |
| Cable length | 340 mm |
| Color | red/black |
| Battery connecting cable: B+/- | |
| Cable cross section | 6 mm² |
| Cable length | 110 mm |
| Color | red/black |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 40 °C |
| Ambient temperature (storage/transport) | 0 °C ... 40 °C |
| Max. permissible relative humidity (operation) | 95 % |
| Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | < 15 Hz, amplitude ±2,5 mm, 15 Hz ... 150 Hz, according to IEC 60068-2-6 |
| 15 Hz ... 150 Hz, 2.3g, 90 min. | |
| Standard - Electrical safety | EN 62368-1/VDE 0868-1 |
| Shipbuilding approval | DNV GL (EMC A), ABS |
| UL approvals | UL/C-UL listed UL 508 |
| UL/C-UL Recognized UL 60950-1 | |
| UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) | |
| VdS approval | G 100002 |
| Suited for EX-applications | no |
| Item number | 2320335 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CM19 |
| Product key | CMUEV3 |
| GTIN | 4046356599061 |
| Weight per piece (including packing) | 25,616 g |
| Weight per piece (excluding packing) | 25,300 g |
| Customs tariff number | 85072080 |
| Country of origin | CN |
UNSPSC
| UNSPSC 21.0 | 26111700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-6
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Maximum buffer times
Consists of 2 x 12 V battery modules and an electronic monitoring unit
Lead AGM (Absorbent Glass Mat) technology
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7