The QUINT CAP modules with integrated interface can be easily integrated into industrial networks. The DC UPS with integrated capacity prevents cyclic failures of up to several minutes and combines an electronic switchover unit and energy storage device in one housing.
QUINT4-CAP/24DC/20/16KJ/EC
-
DC UPS with integrated capacity
1076858
QUINT DC UPS with integrated capacitor, with maintenance-free energy storage based on double-layer capacitor, EtherCAT, DIN rail mounting, input: 24 V DC, output: 24 V DC / 20 A / 16 kJ incl. mounted UTA 107 universal DIN rail adapter. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| DC operation | |
| Input voltage | 24 V DC (SELV) |
| Input voltage range | 22.5 V DC ... 30 V DC |
| Fixed backup threshold | < 22 V DC |
| > 30 V DC | |
| Current consumption IN (UN, IOUT = IN, Icharge = 0) | 20 A |
| Current consumption Imax (UN, IOUT = IStat.Boost, ICharge = max) | 30 A |
| Current consumption INo-Load(UN, IOUT = 0, Icharge = 0) | 0.1 A (No-load) |
| Current consumption Icharge (UN, IOUT = 0, Icharge = max) | 10 A (charging process) |
| Power consumption Pmax (UN, IOUT = IStat.Boost, Icharge = max) | 599 W |
| Power consumption PN (UN, IOUT = IN, Icharge = 0) | 488 W |
| Power consumption Pcharge (UN, IOUT = 0, Icharge = max) | 244 W |
| Buffer time | 4 min (2.5 A) |
| 30 s (20 A) | |
| Charging time | approx. 6.3 min (2.5 A) |
| approx. 2.1 min (10 A) | |
| Recharging time | approx. 5.4 min (2.5 A) |
| approx. 1.4 min (10 A) | |
| Inrush current | ≤ 7 A (≤ 4 ms) |
| Switch-on time | 1 ms (buffer mode) |
| Internal input fuse | no |
| Dielectric strength | max. 35 V DC (Reverse polarity protection) |
| Voltage drop, input/output | 0.5 V DC |
| Efficiency | > 98 % (with charged energy storage device) |
| Connection in parallel | yes |
| max. 4 | |
| Connection in series | no |
| Mains operation | |
| Output voltage | 24 V DC |
| Output current IN | 20 A |
| Static Boost (IStat.Boost) | 25 A |
| Output power POUT (UN, IOUT = IN) | 480 W |
| Output power POUT (UN, IOUT = Istat.Boost) | 600 W |
| Power dissipation No load (UN, IOut = 0, ICharge = 0) | 5 W |
| Power dissipation Nominal load (UN, IOut = IN, ICharge = 0) | 10 W |
| Short-circuit-proof | yes (with input fuse) |
| Idling-proof | yes |
| Battery operation | |
| Output voltage | 24 V DC |
| Output current IN | 20 A |
| Static Boost (IStat.Boost) | 25 A |
| Output power POUT (UN, IOUT = IN) | 480 W |
| Output power POUT (UN, IOUT = Istat.Boost) | 600 W |
| Power dissipation No load (UN, IOut = 0, ICharge = 0) | 5 W |
| Power dissipation Nominal load (UN, IOut = IN, ICharge = 0) | 90 W |
| Short-circuit-proof | yes |
| Idling-proof | yes |
| General | |
| Capacity | 16 kJ |
| Storage medium | Double-layer capacitor |
| Buffer time | 4 min (2.5 A) |
| 30 s (20 A) | |
| Input | |
| Position | 1.x |
| Connection technology | |
| Position marking | 1.1 (+), 1.2 (+), 1.3 (-), 1.4 (-) |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 6 mm² |
| flexible | 0.2 mm² ... 4 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 4 mm² |
| rigid (AWG) | 24 ... 10 |
| Stripping length | 8 mm |
| Tightening torque (EU) | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| 2-conductor connection | |
| rigid | 0.2 mm² ... 1.5 mm² |
| flexible | 0.2 mm² ... 1.5 mm² |
| flexible with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Output | |
| Position | 2.x |
| Connection technology | |
| Position marking | 2.1 (+), 2.2 (-) |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 6 mm² |
| flexible | 0.2 mm² ... 4 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 4 mm² |
| rigid (AWG) | 24 ... 10 |
| Stripping length | 8 mm |
| Tightening torque (EU) | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| 2-conductor connection | |
| rigid | 0.2 mm² ... 1.5 mm² |
| flexible | 0.2 mm² ... 1.5 mm² |
| flexible with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Signal | |
| Position | 3.x |
| Connection technology | |
| Position marking | 3.1 (13), 3.2 (14), 3.3 (Alarm), 3.4 (Ready), 3.5 (Remote), 3.6 (Parallel Port), 3.7 (SGnd) |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 0.2 mm² ... 1 mm² |
| flexible | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 1 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| rigid (AWG) | 24 ... 18 |
| Stripping length | 8 mm |
| Interface | EtherCAT |
| Number of interfaces | 2 |
| Connection method | RJ45 |
| Position | 5.x |
| Supported protocols | CoE |
| Locking | Locking clip |
| Transmission physics | Twisted-Pair |
| Features | Autonegotiation |
| full duplex | |
| Topology | Line |
| Ring | |
| Transmission speed | 100 Mbps |
| Transmission length | max. 100 m |
| Cycle time | < 100 µs |
| Access time | ≤ 2 s |
| Chipset | Renesas R-IN32M3 |
| Electrical isolation | yes |
| Signal state Remote | |
| Connection labeling | 3.5 |
| Channel | DI (digital input) |
| State (configurable) | Remote |
| State condition | Remote |
| Low signal | Connection to SGnd with < 3 kΩ |
| High signal | Open |
| Signal - state assignment | low - active |
| Reference potential | 3.7 (SGnd, identical to1.3, 1.4, 2.2) |
| Signal state Parallel port | |
| Connection labeling | 3.6 |
| Channel | DI / DO (digital input / digital output) |
| Switching input description | Connection terminal block communication, parallel operation |
| State (configurable) | Parallel Mode |
| State condition (configurable) | Not active: none Active: Output: buffer mode <1 V Output: mains operation 24 V (UN-1 V (typical)) Input: Connected with SGnd: start buffer mode |
| Switching voltage | < 1 V |
| 24 V (UN - 1 V (typical)) | |
| Current carrying capacity | 5 mA |
| Reference potential | Different device, parallel port IN/OUT |
| Signal state Alarm | |
| Connection labeling | 3.3 |
| Channel | DO (digital output) |
| Switching output | Transistor |
| State (configurable) | Group alarm |
| State condition (configurable) | Alarm threshold |
| Output voltage | 27 V (UN - 1 V (typical)) |
| Output can be loaded | max. 20 mA |
| State - signal assignment | active - low |
| Reference potential | 3.7 (SGnd, identical to1.3, 1.4, 2.2) |
| LED status indicator | red (Alarm) |
| Signal state UIN OK | |
| Connection labeling | 3.1, 3.2 |
| Channel | DO (digital output) |
| Switching output | Electronic relays (OptoMOS) |
| State (configurable) | UIn OK |
| State condition (configurable) | UIn > 22,5 V DC, UIn < 30 V DC |
| Output voltage | max. 30 V |
| Output can be loaded | 300 mA |
| State - signal assignment | active - high |
| LED status indicator | green (UIn OK) |
| Signal state Ready | |
| Connection labeling | 3.4 |
| Channel | DO (digital output) |
| Switching output | Transistor |
| State (configurable) | Ready |
| State condition (configurable) | State of charge = 100% or buffer mode |
| Output voltage | 27 V (UN - 1 V (typical)) |
| Output can be loaded | max. 20 mA |
| State - signal assignment | active - high |
| Reference potential | 3.7 (SGnd, identical to1.3, 1.4, 2.2) |
| LED status indicator | Green (state of charge - SOC) |
| Signal ground SGnd | |
| Connection labeling | 3.7 |
| Switching voltage | 0 V |
| Current carrying capacity | max. 60 mA |
| Function | Signal ground |
| Reference potential | 3.3 Alarm, 3.4 Ready, 3.5 Remote |
| Insulation voltage input, output / housing | 500 V |
| Product type | DC UPS with integrated capacitor |
| Product family | QUINT DC UPS with integrated capacitor |
| MTBF (IEC 61709, SN 29500) | 1351036 h (25 °C) |
| 903325 h (40 °C) | |
| 470143 h (60 °C) | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Protection class | III (Special application (SELV)) |
| Overvoltage category (UL 60950-1) | II (≤ 4000 m) |
| Overvoltage category (EN 61010-1) | II (≤ 4000 m) |
| Overvoltage category (EN 61010-2-201) | II (≤ 4000 m) |
| Degree of pollution | 2 |
| Item dimensions | |
| Width | 244 mm |
| Height | 130 mm |
| Depth | 125 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
| Housing material | Metal |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C (> 40 °C Derating: 1 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 60 °C |
| Ambient temperature (start-up type tested) | -40 °C |
| Maximum altitude | ≤ 4000 m |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % |
| Shock | 30g, 18 ms per spatial direction (in accordance with IEC 60068-2-27) |
| Vibration (operation) | 0,7g |
| Protective extra-low voltage | |
| Standard designation | Protective extra-low voltage |
| Standards/specifications | IEC 61010-1 (SELV) |
| IEC 61010-2-201 (PELV) | |
| UL | |
| Identification | UL 61010-1 |
| UL | |
| Identification | UL 61010-2-201 |
| UL | |
| Identification | UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) |
| UL | |
| Identification | UL 121201 |
| UL | |
| Identification | CAN/CSA-C22.2 No. 61010-1-12 |
| UL | |
| Identification | CAN/CSA C22.2 No. 61010-2-201:14 |
| UL | |
| Identification | CSA C22.2 No. 213-17 Class I, Devsion 2, Groups A, B, C, D (Hazardous Location) |
| CB scheme | |
| Identification | IEC 61010-1 |
| IEC 61010-2-201 | |
| EN 61010-1 | |
| EN 61010-2-201 | |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Interference emission | Noise emission in accordance with EN 61000-6-3 and EN 61000-6-4 |
| Noise immunity | Device immunity in accordance with EN 61000-6-2 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 4 kV (Test Level 2) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 2 kV (Test Level 3 - asymmetrical) |
| Output | 2 kV (Test Level 3 - asymmetrical) |
| Signal | 2 kV (Test Level 3 - asymmetrical) |
| Comments | Criterion B |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Signal | 1 kV (Test Level 2 - asymmetrical) |
| Comments | Criterion B |
| Input/Output | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 1076858 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM19 |
| Product key | CMUIC3 |
| GTIN | 4055626785813 |
| Weight per piece (including packing) | 3,404 g |
| Weight per piece (excluding packing) | 2,856 g |
| Customs tariff number | 85322900 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
ETIM
| ETIM 10.0 | EC000382 |
UNSPSC
| UNSPSC 21.0 | 26111700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
| Lead (CAS: 7439-92-1) | |
| SCIP | 02d1a342-fba6-4fad-9394-7ba11869532a |
| EF3.1 Climate Change | |
| CO2e kg | 69.96 kg CO2e |
Compatible products
Your advantages
Easy integration into industrial networks with freely selectable interface: USB/Modbus/RTU, PROFINET, EtherNet/IP™/Modbus/TCP, EtherCAT®
Long service life with maintenance-free double-layer capacitors
Reliable startup of difficult loads with static boost
Comprehensive signaling: Preventive function monitoring reports critical operating states
Extension of the buffer time with parallel connection of up to four devices
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7