For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the battery module and tool-free switching during operation, quick installation is possible. The battery modules for QUINT UPS with IQ Technology are optimally charged before being sent to our warehouse.
UPS-BAT/LI/24DC/64WH
-
Battery module
1460921
Battery module (device with battery), Lithium-Ion (LiFePO4), 24 V DC, 64 Wh. 1 x 1446073 is required as a replacement battery.
Product details
cULus Listed
Approval ID: E123528-20230517DNV
Approval ID: TAA0000265| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 41 A | - 6 | ||
cULus Listed
Approval ID: E199827-20230523Compatible products
Your advantages
Quick installation with automatic detection of the battery module and tool-free replacement during operation
Intelligent battery management for continuous monitoring and high availability with the QUINT4 UPS
Long service life due to optimum charging characteristics and cycle stability
Compact solution up to 11 Ah on the DIN rail due to high energy density