PI-EX-MB-AI/ 8/FLK14/PLC/KD-S1
-
Basic terminal block
2835972
Ex i motherboard to accept 8 x PI-Ex i repeater power supplies, input signal conditioners etc. (PI-EX-...), FLK pin strips for connection to S7-300 analog in cards using system cables, disconnect plug terminal blocks for the field side, assembly on NS 32, or NS 35/7.5.
Product details
Product type | Module carrier |
Application | Base element |
Nominal voltage UN | 20 V DC ... 35 V DC |
Nominal current IN | 60 mA (max. current consumption) |
Supply | |
Redundant supply | yes, decoupled from diodes |
Controller level | |
Connection method | FLK pin strip |
Number of connections | 2 |
Number of positions | 14 |
Field level | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. output voltage Uo | ≤ 30 V |
Safety-related maximum voltage Um | 250 V |
Dimensional drawing |
|
Width | 150 mm |
Height | 127.5 mm |
Depth | 92 mm |
Depth NS 35/7,5 | 142.5 mm (with NS 35/7.5 coupling connector) |
Depth NS 32 | 147.5 mm (with NS 32 coupling connector) |
Depth NS 35/15 | 150 mm (with NS 35/15 coupling connector) |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing insulation material | Polyamide PA non-reinforced, polycarbonate PC |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 75 °C |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC |
II (1) D [Ex ia Da] IIIC | |
II 3 (1) G Ex nA [ia Ga] IIC T4 Gc | |
Certificate | KEMA 99ATEX7296 |
PxCIF08ATEX2835325X | |
EAC Ex | |
Identification | [Ex ia Ga] IIC |
Certificate | RU C-DE.AB72.B.00097/19 |
Mounting type | DIN rail mounting |
Item number | 2835972 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CK03 |
Product key | DK1XXX |
GTIN | 4017918909123 |
Weight per piece (including packing) | 762 g |
Weight per piece (excluding packing) | 637 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7