CAC-CDDC1016512/D - Assembled PCB connectors
1084528

Assembled PCB connector / Connecting cable with 2 printed circuit board connectors, rated current: 8 A, cable length: Free input (0.1 ... 3.0 m), Head 1: 4-position , pitch: 3.5 mm , Crimp connection , Color: black, Cable type:Individual litz wire, PVC, 20 AWG, black, Head 2: 4-position, pitch: 3.5 mm , Crimp connection , Color: black, Cable type:Individual litz wire, PVC, 18 AWG, black, product range: CC-Cabling KMAT

Product details








Compatible products


Your advantages

Simple and safe: 100% electrically tested and assembled ready for use
SKEDD direct plug-in technology enables flexible positioning on the PCB
Reduced component and process costs: simple insertion by hand and vibration-resistant connection
Contacts arranged in a double row enable high packing density in a compact area
Approval in accordance with UL standard “Wiring Harness Traceability Program”