THERMOMARK E.WRAP - Applicator
1192931

Applicator for the efficient printing and applying of E-WML... wire-wrap labels on wires and cables in a single automated process step

Free download available. Downloads

Product details









Your advantages

Maximum efficiency: time savings of up to 60% compared to manual printing and applying processes
Consistently high level of efficiency over the entire working day through intuitive handling, which helps reduce costs
Planning accuracy with regard to productivity and quality: in the case of order peaks, productivity can be increased significantly using the same number of employees
Reduction in the number of user errors through intuitive step-by-step guidance along the entire identification process as well as automatic data processing from CAE systems and other popular file formats for data exchange
The comprehensive material portfolio means that all wire and cable diameters ranging from 2 mm/0.08" ... 16 mm/0.63" can be covered
Consistently high application quality: positive influence on the resistance and durability of the marking
Easy handling: positioning of the marker can be defined by orientation to the scale
For indoor and outdoor applications: applied markers are highly resistant due to the protective laminate
For cylindrical objects, wires, and cables
Quick and easy mounting of the applicator on the roll printer via hexagon screw
The applicator is connected via the D-SUB interface on the roll printer and is detected automatically by the software