Adapter cable - CABLE-15/8/250/RSM/INDRADYN-2
2986986

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MM30), cable length: 2.5 m, for controller: Bosch Rexroth Indramat, type: Indradrive - IndraDyn


Product Details




To the device
Connection method RJ45
To the device
Connection method D-SUB-15 male/D-SUB-15 female
Number of positions 15

Cable length 2.5 m
Cable structure
Conductor material Bare Cu litz wires
Shielding Plastic-coated aluminum foil, tinned copper braided shield
Soldering on D-SUB housing
Electrical properties
Conductor resistance ≤ 260 Ω/km

Ambient conditions
Ambient temperature (operation) -20 °C ... 60 °C (for fixed installation)
0 °C ... 50 °C (for flexible installation)
Ambient temperature (storage/transport) -20 °C ... 70 °C

Item number 2986986
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key D21
Product Key DNA251
GTIN 4046356477222
Weight per Piece (including packing) 167.9 g
Weight per Piece (excluding packing) 167.9 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27149290
ECLASS-10.0.1 27149290
ECLASS-11.0 27371390

ETIM

ETIM 8.0 EC002498

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU*-DE.HB*35.B00385

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Option to connect to safe PSR-RSM4 and PSR-MM30 over-speed safety relays
Suitable for connection to the existing motor feedback interface of an electrical drive
Controller type:REXROTH
15-pos. D-SUB connection
Length of connecting cable to over-speed safety relay: 2.5 m