UMK-16 RELS/KSR-AC/I/PLC
-
Active module
2979249
Product details
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Product type | Relay Module |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal input voltage UN | 250 V AC |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Operating voltage display | Green LED |
Status display/channel | Yellow LED |
Switching | |
Contact switching type | 1 N/O contact |
Maximum switching voltage | 24 V DC |
Limiting continuous current | 1 A |
Error detection (line break / short-circuit) | no |
Input | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 24 |
Number of positions | 3 |
Conductor cross section rigid | 0.14 mm² ... 4 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 12 |
Output | |
Connection method | Flat-ribbon cable connector in acc. with IEC 60603-13 |
Number of connections | 2 |
Number of positions | 50 |
Status display present | yes |
Width | 259 mm |
Height | 90 mm |
Depth | 68 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC, side panel PA non-reinforced, |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2979249 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK02 |
Product key | DK2191 |
GTIN | 4017918130398 |
Weight per piece (including packing) | 443.8 g |
Weight per piece (excluding packing) | 348.01 g |
Customs tariff number | 85364190 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7