Data interfaces for control cabinets and devices

2025-09-18
Data Service Interfaces (DSIs)

The new Data Service Interfaces (DSIs) from Phoenix Contact are a convenient solution for service work on control cabinets and devices. With various interfaces including RJ45 and USB, the space-saving service interfaces enable the quick and easy connection of additional electrical devices.

The DSIs include coupling modules such as USB type A 2.0, USB type A 3.0, and RJ45 CAT6A, as well as cable connection modules in the RJ45 CAT6A design. The increased IP protection class of IP65/IP67 with the protective cover closed mean that the DSIs ideal for use in industrial environments. They enable updates and maintenance work on closed control cabinets and devices, for example, to be carried out directly, easily, and quickly, thus avoiding long process interruptions. The DSIs are suitable for front mounting on wall thicknesses of 1 to 5 mm. The standardized wall cut-out of Ø22.5 mm mean that the interfaces enable space-saving installation. Installation is quick and tool-free. You can also customize them with your own logo.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications & Brand Management