Excellent quality, optimum features Products from ESSENTIAL edition, adhering to the consistent quality of Phoenix Contact products, are your satisfactory choices!

ESSENTIAL POWER family picture

Power supplies with basic functionality Designed for commercial applications

The ESSENTIAL POWER line from Phoenix Contact offers basic 24 V power functionality for controlled commercial environments. The ESSENTIAL power supplies are designed for basic, cost-sensitive applications, such as building automation, vending machines, test and simulation, and solar cell production.

The ESSENTIAL power supplies are listed to UL 61010, are CE approved, and meet the IEC 61588-2-16 safety transformer standard. The power supplies have a wide temperature range and a flexible wide-range input.

Your Advantages

  1. Worldwide use thanks to the wide range input and international approval packag
  2. Fast installation, thanks to easy DIN rail mounting
  3. Greater availability, thanks to fanless convention cooling
Lifetime Warranty

Lifetime Warranty Choose Phoenix Contact with Complete Confidence

Dedication to quality and innovation, united with our strong commitment to provide customer peace-of-mind, form the foundation of this exclusive Phoenix Contact warranty program.

Have a look at our products: