Energy Storage Solutions- Creating a greener future! There is a growing urgency to make energy storage systems modular, scalable, easy to install, and easy to maintain. Our various solutions makes it possible. Are you a company offering energy storage solutions or a software company offering intelligent energy management in smart cities? Are you into micro-grid power stations and the distribution of grid-edge technology? Calling all stakeholders in the Utility, Manufacturing, Construction, Automotive, Mining, Sports, Defence, Agriculture and Aerospace industries to reach out to our expert and discuss reliable, long-duration and cost-effective solutions for energy storage!

Energy Storage Solutions from Phoenix Contact

Phoenix Contact offers versatile energy storage solutions for all types of applications.

With recent advances in storage technology and significant cost reductions, energy storage has never been simpler. Phoenix Contact's energy storage portfolio raises the efficiency of the grid at every level with factory-built, pre-tested solutions that achieve extensive quality control for the highest level of safety. Our products can be deployed straight to the customer site, leading to faster installation, shorter project execution time, and higher savings for customers.

Power Supplies for Energy Storage Systems

Power Supplies

Power reliability is a critical to ensure availability. We have a whole range of power supplies with various input arrangements, from 100 Volt AC to 525 AC. And then from 110 Volt DC to 1500 Volt DC.

We also have Bidirectional Power Supplies(TRIO-HP/3AC/1KDC/20KW/BI). It takes the DC to convert it to AC and then stabilize it. Contact us to learn more.

Power Module-Bidirectional from Phoenix Contact

TRIO HIGH POWER, bidirectional AC/DC power module with 20 kW output power, Push-in connection, 19" rack mounting, CAN bus, input: 3-phase, output: 50 ... 1000 VDC or input: DC, output: 380 ... 480 V 3AC

FL Network Manager from Phoenix Contact Canada

Complete Network Solution - FL Network Manager

Pre-configuration tools can save commissioning time, and configuration and update tools can save maintenance time. One license that does everything. Push your configuration by script or SNMP protocol & push the updates with FTP. Push the updates to all the switches at the same time.

MINT energy management system logo

MINT- Energy Management System

MINT is a self-learning and self-managing energy management solution developed by Phoenix Contact that connects and coordinates all your energy sources and consumers and continuously maintains the balance of the electricity grid. Efficiently connect the renewable power generators, storage systems, and energy consumers installed in your company. It enables you to optimize your energy consumption, reduce energy costs, and increase the self-consumption of your generated energy. This enables you to reduce the size of your ecological footprint.

Establishment of edge computing between IT and OT

Industrial high performance PC's for critical applications.

Industrial PC's for high system availability, redundancy and performance. Run a MATLAB, Simulink or C sharp program. This will control the other PLC’s and will gather the data and push it to the main controller. It is perfect for protocol converting, data collection, and cloud computing.

FL MGUARD 1100, 2100, and 4300 security routers

Security Routers- Protect your industrial network

FL MGuard security routers protects your industrial network against unauthorized access by people or malware. The proven mGuard security technology enables you to control and safeguard communication within your production network.

Connectors for energy storage- Image

Connectors for energy storage

Install your energy storage systems quickly, safely, and cost-effectively for applications up to 1,500 V – with pluggable battery connections via busbar connection or via battery pole connector. Benefit from the advantages of both connection technologies for front or rear connection. Use the type of connector that is perfectly suited for your individual application.

E-paper
Solutions for energy storage

Find out about suitable electronics and housings for energy storage, and find the ideal connection technology for your requirements. Clear product tables make selection easier for you.

Open the e-paper
Green battery with icons for solutions for energy storage
Large modular battery storage control and supervision from Phoenix Contact

Example of a complete topology for large modular battery storage control and supervision with redundant network and cybersecurity. .PLCnext open platform provides a real-time rugged PLC that can handle muti-protocol , advanced programming language and cybersecurity according to 62443 for each level of the modular BESS supervision and control solution.

Wide range of solutions to optimize BESS supervision and control

Wide range of solutions to optimize BESS supervision and control design with management tools for easy remote maintenance and critical updates on PLC , redundant networking device that can be managed , configured and updated remotely. Power reliability : TRIO high power bi directional ACDC inverter and 1500VDC input power supplies for an optimized and reliable design.