Rugged, scalable, and powerful
HMIs and SCADA made easy with Visu+ and Visu+ Express
Visu+ visualization software allows you to create graphic- and feature-rich user interfaces for industrial applications. Both Visu+ and the free Visu+ Express version provide easy creation of graphic screens and features like trending, alarming, logging, and recipe handling.
The Visu+ version includes additional functionality for high-end SCADA solutions while the Visu+ Express version is simplified and tailored for embedded systems. Visu+ features remote data access and a broad range of native communication drivers to accommodate most industrial PLC manufacturers. Our HMI panels are equipped with a Visu+ runtime preinstalled and can be configured with either engineering tool.
- Easy to program with drag-and-drop operation
- Support of various communication protocols
- Library of preconfigured graphical elements
- Visu+ remote app for mobile connectivity
TP 6000 – Next-generation HMI
The TP 6000 series of HMI operator panels is a highly flexible product platform, with high-performance CPUs and capacitive multi-touch screens. Modern in both look and feel, this series is scalable across a number of display sizes in 16:9 widescreen aspect ratio. Panels are compact and designed to mount flush within the cabinet to save valuable space. The TP 6000 features 24 V DC operation, a metal enclosure, and interfaces that allow connection to a variety of devices.
- 7.0” to 21.5” PCAP multi-touch screens
- Powerful quad-core ARM processor
- Rugged, all-metal housing
- Visu+ runtime included
BTP 2000 – HMIs for simple budget applications
The BTP 2000 series of HMI operator panels consists of ARM processor-powered HMI panels that make a good fit for smaller, less complex applications. This product family comes in display sizes from 4.3 to 10.2 inches in 16:9 widescreen aspect ratio with a flush user front and a resistive single-touch interface.
- 4.3” to 10.2” resistive single-touch interface
- Powerful dual-core ARM processor
- Economical plastic housing
- Visu+ runtime included