Network performance

Solutions in both copper and fiber optics
Network performance
Circular connectors

Circular connectors

From the compact M12 connection to the M58 with transmission capabilities up to 150 A at 630 V, our IP65+ circular connectors have your applications covered.

Board-to-board connectors

Board-to-board connectors

Reliable and shielded solutions for signal and data transmission with various stack heights and positions support a wide variety of FINEPITCH connection requirements.

Fiber optic connectors

Fiber optic connectors

A full range of fiber optic connectors, patch cables, splice boxes, and patch panels fit any industrial application with high transmission speeds, low attenuation, and resistance to electromagnetic interference.

RJ45 connectors

RJ45 connectors

RJ45 connectors from Phoenix Contact provide secure and reliable data transmission for industrial applications. The product range includes connectors, device connectors, and assembled cables for field assembly in both IP20 and IP67. For inside the cabinet, we have 19" rack and DIN rail-mounted patch modules.