Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays

Signal conditioners and measuring transducers for explosion protection

Signal conditioners and measuring transducers for explosion protection

In addition to the standard functions, signal conditioners and measuring transducers for explosion protection guarantee electrical explosion protection for all substance groups and areas in accordance with the relevant standards. Due to the consistent product development and evaluation in accordance with SIL IEC 61508 and PL DIN EN ISO 13849, our signal conditioners and measuring transducers minimize hazards to an acceptable residual risk and ensure the protection of people, machines, and the environment.

MINI Analog Pro Ex i signal conditioners on a DIN rail with the German Innovation Award Gold Winner logo and the GIT Security Award Winner logo

A milestone in miniaturization Highly compact MINI Analog Pro Ex i signal conditioners win major awards

The new Ex i versions in the MINI Analog Pro 6.2 mm signal conditioner family provide explosion protection and functional safety in an unrivaled compact design. With space savings of up to 50 percent compared to current solutions, measurement technology signals are reliably processed while at the same time ensuring the protection of people, the environment, and systems. The products are consistently rated to the highest safety level, SIL 3 one out of one. The operating concept and end-to-end digitalization are particularly user-friendly and future-proof.

This innovative development resulted in the products being honored as the Winner of the GIT Security Award and winning Gold in the German Innovation Award competition.

Comparison of signal conditioners and measuring transducers

The right solution for every application

MINI Analog Pro
MACX Analog
MINI Analog Pro

Ex i and SIL 3 in an unrivaled compact design in terms of overall width and installed height

MACX Analog

The proven, comprehensive range of solutions

Consistent SIL 3 1oo1 functional safety: AI, AO, DI, DO
SIL 2 SC 3 or SIL 3 functional safety, type-specific: AI, AO, DI, DO
PL d, PL c functional safety, type-specific
Two-channel design
Versions with wide range supply
Uninterruptible measurement of the current loops
Ambient temperature range of -40°C ... +70°C without derating
Gateways for bus and network connection
Information retrieval via Signal Conditioner App NFC and QR code QR code

Your advantages

  • Reliable and safe signal isolation, conditioning, filtering, and amplifying with our signal conditioners and measuring transducers for explosion protection
  • Safer and more space-saving than ever: Ex i and SIL 3 with an overall width of just 6.2 mm with highly compact signal conditioners and measuring transducers
  • Maximum explosion protection for all Ex zones and gas groups with one- and two-channel Ex i signal conditioners and measuring transducers
  • High operational safety with signal conditioners, all of which have SIL certification
  • Integrate analog signals easily into the safety chain in accordance with the Machinery Directive with signal conditioners with performance level
Highly compact MINI Analog Pro signal conditioners and measuring transducers for explosion protection on the DIN rail

Highly compact MINI Analog Pro signal conditioners and measuring transducers for explosion protection

The highly compact MINI Analog Pro signal conditioners and measuring transducers combine intrinsic explosion protection and functional safety up to SIL 3 1oo1 in uniquely compact overall width and installed height. In your application, benefit from the particularly user-friendly design and operating concept, the wide range of configuration options, and end-to-end digitalization.

MACX Analog signal conditioners and measuring transducers for explosion protection on the DIN rail

MACX Analog signal conditioners and measuring transducers for explosion protection

Our MACX Analog-Ex i signal conditioners and measuring transducers offer you a comprehensive range of solutions for safe and reliable signal conditioning. In intrinsically safe circuits, the Ex i versions provide you with explosion protection in all zones and substance groups. The products were consistently developed for safety applications for IEC/EN 61508 and PL EN ISO 13849 to ensure the safety of people, the environment, and the system.

Processing plant in the background with Ex identification and ATEX seal in the foreground

Explosion protection

The chemical and petrochemical industries involve industrial processes which produce explosive atmospheres. They are caused, for example, by gases, fumes, or vapors. Explosive atmospheres are also likely to occur in mills, silos, and sugar and fodder factories due to the dust present there. Therefore, electrical devices in potentially explosive areas are subject to special directives, which include the ATEX, IECEx, NEC/CEC, and UL certifications and directives. You will find an overview of the basics of explosion protection here.

Two men with helmets during a plant inspection

Services for safety and security in the industry

As a product-independent service provider, we will help you to minimize safety and liability risks:

  • Systematic hazard and risk analysis in accordance with DIN EN 61511, including HAZOP study
  • Consulting and support for the preparation of SIL assessments in accordance with IEC 61508 and IEC 61511
  • Validation of the safety functions and proof test
  • Advice on the use of explosion protection components and on dealing with explosive atmospheres in accordance with 2014/34/EU and 1999/92/EC

Discover other areas of expertise, such as industrial security, CE marking, and occupational safety, on our website or in our “Services for safety and security in the industry” brochure.

E-paper
Signal conditioning and explosion protection

Interference-free and safe signal conditioning, transmission, and visualization through 3-way electrical isolation. Our product portfolio for signal conditioning and explosion protection covers all tasks involving interference-free and safe signal transmission, such as NAMUR signal conditioners, bipolar signal conditioners, temperature transducers, supply isolators, etc.

Open the e-paper
Cover page of the “Signal conditioning and explosion protection” brochure