The PSD-SL signal lights are smart LED indicators for indicating states in various applications such as machines, AGVs, or service robots. The lights are available in two designs as a point and tower, as three- or seven-color versions, and with various animations such as continuous light, blinking, color change, and flashing. This means that suitable scenes can be defined and implemented for every application.
Buzzer element, continuous/pulse tone, 24 V AC/DC, max. 85 dB(A), black