Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays

MARKING Configurator

Easy configuration and ordering of individually marked marking solutions for industrial identification.
MARKING Configurator

Individually marked marking solutions For industrial identification

In industrial operations, all components, assemblies, and systems must be marked clearly and permanently. In the event of servicing, this enables quick and targeted action and thus reduces downtimes during operation. Depending on the industry and application, there are various standards and regulations for this. With the MARKING Configurator, we provide individually marked and ready-to-use marking solutions for each of your areas of application, starting from a batch quantity of one.

MARKING Configurator on a monitor

The configurator One solution for your challenges

Do you not have your own marking systems or the right device for your requirements, and you have to cope with order peaks and cover maintenance work and repairs? The MARKING Configurator is the solution for all of these challenges. The web-based configurator features maximum user-friendliness and flexibility when it comes to the individual marking of marking materials. The order process for standardized and application-specific marking solutions is designed to be simple, transparent, and fully digitalized. Choose a marking solution that suits your requirements from over 2,000 materials.

Your advantages

  • Flexibility: over 2,000 standard marking solutions can be individually marked and ordered ready for use
  • User-friendliness: intuitive and efficient editing functions with the context-sensitive menu structure
  • Error prevention: digital image of the individually marked marking material displayed
  • Time savings: convenient storage of your project for easy re-ordering via “My Solutions”

End-to-end digitalized ordering process Step by step to your individually marked marking solution

Individual marking of marking materials
Individual marking of marking materials
Individual marking of marking materials
Individual marking of marking materials
Individual marking of marking materials

The MARKING system portfolio features various solutions for the identification of terminal blocks, conductors, cables, devices, and systems to suit your application and requirements. The MARKING Configurator includes more than 2,000 marking materials for custom marking. Order a marking solution that suits your requirements quickly and easily. To do this, select your desired material in the e-shop and start the marking with a single click on the “Configure version” button.

To the marking materials
Individual marking of marking materials

The MARKING Configurator features intuitive editing functions for designing your individual marking solution. The context-sensitive menu structure makes design work easy and efficient. You can even create complex rating plates with extensive information as well as logos, symbols, and barcodes with ease. A digital representation of your individual marking solution is displayed during the entire editing process, thus avoiding errors.

Individual marking of marking materials

After you have completed the configuration of your individual marking solution, the project is saved under “My Solutions”. Your marking projects are available there at all times so that they can be re-ordered conveniently at a later date.

Individual marking of marking materials

After configuration, your individually marked marking material is uploaded to the e-shop. Select the desired order quantity and automatically receive the calculated price for your marking solution. Then add the item to your cart and complete the order.

E-paper
Industrial identification

Our entire portfolio at a glance: In our product brochure you will find comprehensive information and technical data on marking systems and materials as well as software and services.

Open the e-paper
Marking materials

Order process for individually marked marking solutions From configuration, through production at Phoenix Contact, right through to the application

Configuration of marking materials on a PC
Individual marking of marking materials in accordance with your requirements
Employee in marking materials production
Production of your configured marking material at Phoenix Contact
Shipping
Shipping of the finished marking material
Customer receiving their custom marking solution for their application
Delivery of the individual marking solution
Employee applying the ordered rating plate in the control cabinet
Identification of components in your application