DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631cULus Recognized
Approval ID: E60425IECEE CB Scheme
Approval ID: DE1-63061| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 41 A | - 6 | ||
ATEX
Approval ID: KEMA04ATEX2048U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 690 V | 54 A | 0.5 - 10 | |
| Only rigid conductors | 690 V | 69 A | 0.5 - 16 | |
EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECEx KEM 06.0027U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 690 V | 54 A | 0.5 - 10 | |
| Only rigid conductors | 690 V | 69 A | 0.5 - 16 | |