Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays

UT 10 BN - Feed-through terminal block
1272440

Feed-through terminal block, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 2, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: brown

Product details









Compatible products



Your advantages

The large wiring space enables the connection of solid and stranded conductors without ferrules, even above the nominal cross section
As well as saving space, the compact design enables user-friendly wiring in a small amount of space
Optimum screwdriver guidance through closed screw shafts
The cable entry funnel enables the use of conductors with ferrules and plastic collars within the nominal cross section
Tested for railway applications