CSA
Approval ID: 158887| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 24 - 10 | ||
| C | ||||
| 600 V | 30 A | 24 - 10 | ||
IECEE CB Scheme
Approval ID: DE1-65853| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 32 A | 0.2 - 4 | ||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 24 - 10 | ||
| C | ||||
| 600 V | 30 A | 24 - 10 | ||
LR
Approval ID: LR2371832TANK
Approval ID: 22ME0007VDE Gutachten mit Fertigungsüberwachung
Approval ID: 40036696| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 32 A | 0.2 - 4 | ||
PRS
Approval ID: TE/2107/880590/21DNV
Approval ID: TAE000010TcUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 550 V | 30 A | 24 - 10 | ||
IECEx
Approval ID: IECExPTB10.0046U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 550 V | 26 A | 0.2 - 4 | |
| Only rigid conductors | 550 V | 30 A | 0.2 - 6 | |
UL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 550 V | 30 A | 24 - 10 | ||
ATEX
Approval ID: PTB09ATEX1112U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 550 V | 26 A | 0.2 - 4 | |
| Only rigid conductors | 550 V | 30 A | 0.2 - 6 | |