CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 30 A | 24 - 10 | ||
Use group C | ||||
600 V | 30 A | 24 - 10 |
IECEE CB Scheme
Approval ID: DE1-65853Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 32 A | 0.2 - 4 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 30 A | 24 - 10 | ||
Use group C | ||||
600 V | 30 A | 24 - 10 |
LR
Approval ID: LR2371832TANK
Approval ID: 22ME0007VDE Gutachten mit Fertigungsüberwachung
Approval ID: 40036696Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 32 A | 0.2 - 4 |
PRS
Approval ID: TE/2107/880590/21DNV
Approval ID: TAE000010TcUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
550 V | 30 A | 24 - 10 |
IECEx
Approval ID: IECExPTB10.0046UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 550 V | 26 A | 0.2 - 4 | |
Only rigid conductors | 550 V | 30 A | 0.2 - 6 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
550 V | 30 A | 24 - 10 |
ATEX
Approval ID: PTB09ATEX1112UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 550 V | 26 A | 0.2 - 4 | |
Only rigid conductors | 550 V | 30 A | 0.2 - 6 |