Capture alternating currents up to 4,000 A using a single compact coil type. The frequency spectrum ranges from 40 to 20,000 Hz. You can therefore also measure harmonics and transients with phase accuracy. Neither magnetic saturation nor dangerous open-circuit voltages occur.
Rogowski coil, The Rogowski coil measures the AC current of rails and power lines.