HC-M-HV-MOD-ST
-
Contact insert module
1604998
HEAVYCON contact insert module, male, 2-pos. to 5000 V, crimp connection
Product details
| General | For HEAVYCON housing type B6 to B48, HC-M-MHR... hinged retaining frame required, CK2,5-ED... crimp contacts (crimp contacts not supplied as standard) |
| Assembly note | Use HC housing h >= 72 mm. Plug-in connections may only be operated only when there is no load/voltage. |
| Assembly procedure: - Strip wire 9.5 mm, - connect the stripped part of the wire through the locking sleeve (for wire diameter > 3.2 mm), - crimp wire (with protracted locking sleeve) with CK2.5...ED crimp contact, - lock the locking sleeve with the crimp contact together with the module's insulating body. |
| Product type | Modular contact insert |
| Series | HC-M-HV |
| Application | High-voltage |
| Number of positions | 2 |
| Connection profile | 2 |
| Contact numbering | I, II |
| Number of module slots | 2 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross-section | 0.5 mm² ... 4 mm² |
| Connection cross section AWG | 20 ... 12 |
| Stripping length of the individual wire | 9.5 mm |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 59 mm |
| Length | 29.4 mm |
| Mechanical characteristics | |
| Minimum housing height | 72 mm |
| Contact diameter | 2.5 mm |
| Rated voltage (III/3) | 2900 V (Conductor-PE) |
| 5000 V (Conductor-Conductor) | |
| Rated voltage for power contacts | 2900/5000 V |
| Rated surge voltage | 15 kV |
| Rated current | 16 A |
| Test voltage | 10 kV AC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PC/PTFE |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1604998 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | AF7ACB |
| GTIN | 4017918893286 |
| Weight per piece (including packing) | 54,3 g |
| Weight per piece (excluding packing) | 54 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK2,5-ED-0,75ST AG - Crimp contact 1663585
-
CK2,5-ED-1,00ST AG - Crimp contact 1663598
-
CK2,5-ED-1,50ST AG - Crimp contact 1663608
-
CK2,5-ED-2,50ST AG - Crimp contact 1663611
-
CK2,5-ED-3,00ST AG - Crimp contact 1663624
-
CK2,5-ED-4,00ST AG - Crimp contact 1663637
-
CK2,5-ED-0,37ST AU - Crimp contact 1585663
-
CK2,5-ED-0,50ST AU - Crimp contact 1674804
-
CK2,5-ED-1,00ST AU - Crimp contact 1674781
-
CK2,5-ED-1,50ST AU - Crimp contact 1674778
-
CK2,5-ED-2,50ST AU - Crimp contact 1674817
-
CK2,5-ED-4,00ST AU - Crimp contact 1674794
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem