CK2,5-ED-3,00ST AG
-
Crimp contact
1663624
Crimp contact, series: HC-M-06, Pin, turned, contact diameter: 2.5 mm, rated current: 16 A, connection cross section: 3 mm2 ... 3 mm2, AWG 12...12 , contact material: Cu alloy