CK2,5-ED-1,00ST AG
-
Crimp contact
1663598
Crimp contact, Pin, turned, contact diameter: 2.5 mm, rated current: 16 A, connection cross section: 1 mm2 ... 1 mm2, AWG 18...18 , contact material: Cu alloy