HC-M-20-MOD-ST
-
Contact insert module
1636923
HEAVYCON contact insert module, male, 20-pos., crimp connection
Product details
| General | For HEAVYCON housing type B6 to B48, HC-M-MHR... hinged retaining frame required, CK2,5-ED... crimp contacts (crimp contacts not supplied as standard) |
| Assembly note | Housing height ≥ 52 mm. Plug-in connections may only be operated only when there is no load/voltage. |
| Product type | Modular contact insert |
| Series | HC-M-20 |
| Application | Power |
| Number of positions | 20 |
| Connection profile | 20 |
| Contact numbering | 1 - 20 |
| Number of module slots | 2 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross-section | 0.5 mm² ... 4 mm² |
| Connection cross section AWG | 20 ... 12 |
| Stripping length of the individual wire | 7.5 mm |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 37.6 mm |
| Length | 29.4 mm |
| Mechanical characteristics | |
| Contact diameter | 2.5 mm |
| Rated voltage (III/3) | 500 V |
| Rated surge voltage | 6 kV |
| Rated current | 16 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1636923 |
| Packing unit | 1 pc |
| Minimum order quantity | 100 pc |
| Product key | AF7ACB |
| GTIN | 4046356095396 |
| Weight per piece (including packing) | 21,2 g |
| Weight per piece (excluding packing) | 20,8 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK2,5-ED-0,75ST AG - Crimp contact 1663585
-
CK2,5-ED-1,00ST AG - Crimp contact 1663598
-
CK2,5-ED-1,50ST AG - Crimp contact 1663608
-
CK2,5-ED-2,50ST AG - Crimp contact 1663611
-
CK2,5-ED-3,00ST AG - Crimp contact 1663624
-
CK2,5-ED-4,00ST AG - Crimp contact 1663637
-
CK2,5-ED-0,37ST AU - Crimp contact 1585663
-
CK2,5-ED-0,50ST AU - Crimp contact 1674804
-
CK2,5-ED-1,00ST AU - Crimp contact 1674781
-
CK2,5-ED-1,50ST AU - Crimp contact 1674778
-
CK2,5-ED-2,50ST AU - Crimp contact 1674817
-
CK2,5-ED-4,00ST AU - Crimp contact 1674794
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem