HC-M-20-MOD-BU
-
Contact insert module
1636936
HEAVYCON contact insert module, female, 20-pos., crimp connection
Product details
General | For HEAVYCON housing type B6 to B48, HC-M-MHR... hinged retaining frame required, CK2,5-ED... crimp contacts (crimp contacts not supplied as standard) |
Assembly note | Housing height ≥ 52 mm. Plug-in connections may only be operated only when there is no load/voltage. |
Product type | Modular contact insert |
Series | HC-M-20 |
Application | Power |
Number of positions | 20 |
Connection profile | 20 |
Contact numbering | 1 - 20 |
Number of module slots | 2 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection technology | Crimp connection |
Conductor connection | |
Conductor cross section | 0.5 mm² ... 4 mm² |
Connection cross section AWG | 20 ... 12 |
Stripping length of the individual wire | 7.5 mm |
Dimensional drawing |
|
Width | 34.2 mm |
Height | 39.95 mm |
Length | 29.4 mm |
Mechanical characteristics | |
Contact diameter | 2.5 mm |
Rated voltage (III/3) | 500 V |
Rated surge voltage | 6 kV |
Rated current | 16 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag (alternatively Au) |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1636936 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF7ACB |
Catalog page | Page 557 (C-4-2015) |
GTIN | 4046356095402 |
Weight per piece (including packing) | 26 g |
Weight per piece (excluding packing) | 25,6 g |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK2,5-ED-0,50BU AG - Crimp contact 1663640
-
CK2,5-ED-0,75BU AG - Crimp contact 1663653
-
CK2,5-ED-1,00BU AG - Crimp contact 1663666
-
CK2,5-ED-1,50BU AG - Crimp contact 1663679
-
CK2,5-ED-2,50BU AG - Crimp contact 1663682
-
CK2,5-ED-3,00BU AG - Crimp contact 1663695
-
CK2,5-ED-4,00BU AG - Crimp contact 1663705
-
CK2,5-ED-0,50F AG - Crimp contact 1273612
-
CK2,5-ED-0,75F AG - Crimp contact 1273611
-
CK2,5-ED-1,00F AG - Crimp contact 1273610
-
CK2,5-ED-1,50F AG - Crimp contact 1273609
-
CK2,5-ED-2,50F AG - Crimp contact 1273607
-
CK2,5-ED-3,00F AG - Crimp contact 1273606
-
CK2,5-ED-4,00F AG - Crimp contact 1273604
-
CK2,5-ED-0,37BU AU - Crimp contact 1585647
-
CK2,5-ED-0,50BU AU - Crimp contact 1674859
-
CK2,5-ED-1,00BU AU - Crimp contact 1674833
-
CK2,5-ED-1,50BU AU - Crimp contact 1674820
-
CK2,5-ED-2,50BU AU - Crimp contact 1674862
-
CK2,5-ED-4,00BU AU - Crimp contact 1674846
-
CK2,5-ED-0,37F AU - Crimp contact 1273567
-
CK2,5-ED-0,50F AU - Crimp contact 1273564
-
CK2,5-ED-1,00F AU - Crimp contact 1271379
-
CK2,5-ED-1,50F AU - Crimp contact 1271375
-
CK2,5-ED-2,50F AU - Crimp contact 1271376
-
CK2,5-ED-4,00F AU - Crimp contact 1271372
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem