CK2,5-ED-1,50BU AU
-
Crimp contact
1674820
Crimp contact, Socket, turned, contact diameter: 2.5 mm, rated current: 16 A, connection cross section: 1.5 mm2 ... 1.5 mm2, AWG 16...16 , contact material: Cu alloy