CK2,5-ED-2,50BU AU
-
Crimp contact
1674862
Crimp contact, Socket, turned, contact diameter: 2.5 mm, rated current: 16 A, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14...14 , contact material: Cu alloy