HC-HV 3-ESTC
-
Contact insert
1773336
HEAVYCON male insert, for 690 V(III/3), with 3 N/O contacts and 2 switching contacts, crimp connection
Product details
| General | For HC ADVANCE-B10, HC-HV 3 housings, crimp contacts CK 2,5-ED (crimp contacts not included in scope of supply) |
| Product type | Contact insert with a fixed no. of positions |
| Type | B10 |
| Number of positions | 3 |
| Connection profile | 3+2+PE |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 34 mm |
| Height | 32 mm |
| Length | 64 mm |
| Drill hole distance, horizontal | 57 mm |
| Drill hole distance, vertical | 27 mm |
| Mechanical characteristics | |
| Contact diameter | 2.5 mm |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross section | 0.5 mm² ... 4 mm² |
| Connection cross section AWG | 20 ... 12 |
| Stripping length of the individual wire | 7.5 mm (N/O contacts) |
| 7.5 mm (control contacts) | |
| Rated voltage (III/3) | 400 V (Power contacts wire-ground) |
| 250 V control contacts | |
| 690 V (Power contacts wire-ground) | |
| Rated voltage for power contacts | 400/690 V |
| Rated surge voltage | 6 kV (N/O contacts) |
| 4 kV (control contacts) | |
| Rated current | 16 A |
| Test voltage | 3 kV AC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PA |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Constructional and testing regulations | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | |
| Tests | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 |
| Item number | 1773336 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Product key | AF7ABG |
| GTIN | 4017918144432 |
| Weight per piece (including packing) | 55,04 g |
| Weight per piece (excluding packing) | 52,97 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK2,5-ED-0,50ST AG - Crimp contact 1663572
-
CK2,5-ED-0,75ST AG - Crimp contact 1663585
-
CK2,5-ED-1,00ST AG - Crimp contact 1663598
-
CK2,5-ED-1,50ST AG - Crimp contact 1663608
-
CK2,5-ED-2,50ST AG - Crimp contact 1663611
-
CK2,5-ED-3,00ST AG - Crimp contact 1663624
-
CK2,5-ED-4,00ST AG - Crimp contact 1663637
-
CK2,5-ED-0,50M AG - Crimp contact 1273667
-
CK2,5-ED-0,75M AG - Crimp contact 1273666
-
CK2,5-ED-1,00M AG - Crimp contact 1273665
-
CK2,5-ED-1,50M AG - Crimp contact 1273664
-
CK2,5-ED-2,50M AG - Crimp contact 1273663
-
CK2,5-ED-3,00M AG - Crimp contact 1273648
-
CK2,5-ED-4,00M AG - Crimp contact 1273620
-
CK2,5-ED-0,37ST AU - Crimp contact 1585663
-
CK2,5-ED-0,50ST AU - Crimp contact 1674804
-
CK2,5-ED-1,00ST AU - Crimp contact 1674781
-
CK2,5-ED-1,50ST AU - Crimp contact 1674778
-
CK2,5-ED-2,50ST AU - Crimp contact 1674817
-
CK2,5-ED-4,00ST AU - Crimp contact 1674794
-
CK2,5-ED-0,37M AU - Crimp contact 1273603
-
CK2,5-ED-0,50M AU - Crimp contact 1273601
-
CK2,5-ED-1,00M AU - Crimp contact 1273582
-
CK2,5-ED-1,50M AU - Crimp contact 1273581
-
CK2,5-ED-2,50M AU - Crimp contact 1273572
-
CK2,5-ED-4,00M AU - Crimp contact 1273568
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem