Contact insert, incl. 4 mounting screws
UL Recognized
Approval ID: E468743| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 24 A | - 12 | ||
Contact insert, number of positions: 8+PE, size: COM, power contacts: 8, control contacts: 0, number of connections per position: 1, Socket, Crimp connection, 320 V, 16 A, 0.5 mm2 ... 4 mm2, application: Power
Contact insert, incl. 4 mounting screws
| General | Connectors may be operated only when there is no load/voltage. |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Series | HC-COM |
| Application | Power |
| Type | COM |
| Number of positions | 8 |
| Connection profile | 8+PE |
| Contact numbering | 1 - 8 |
| Number of connections per position | 1 |
| No. of power contacts | 8 |
| No. of control contacts | 0 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 25.6 mm |
| Height | 48.05 mm |
| Length | 45 mm |
| Mechanical characteristics | |
| Contact diameter | 2.5 mm |
| Connection technology | |
| Connection technology | Crimp connection |
| Number of connections per position | 1 |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross section | 0.5 mm² ... 4 mm² |
| Connection cross section AWG | 20 ... 12 |
| Stripping length of the individual wire | 7.5 mm (Power) |
| Rated voltage (III/2) contacts | 500 V |
| Rated voltage (III/3) | 320 V |
| Rated voltage for power contacts | 500 |
| Rated surge voltage | 6 kV |
| Rated current | 16 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PC |
| Standards/regulations | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Testing | |
| Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
| Item number | 1079547 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ABH |
| Product key | AF7ABH |
| GTIN | 4055626799490 |
| Weight per piece (including packing) | 20,5 g |
| Weight per piece (excluding packing) | 20,22 g |
| Customs tariff number | 85389099 |
| Country of origin | CN |
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| ETIM 9.0 | EC000438 |
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |