HC-BB 46-ESTC
-
Contact insert
1687503
HEAVYCON male insert, BB46 series, 46-pos., crimp connection
Product details
General | For HEAVYCON ADVANCE and HEAVYCON housing of B24 type, crimp contacts CK 2,5-ED (crimp contacts not included in the scope of supply). |
Assembly note | - Housing heights of h ≥ 72 mm are recommended when there is a high number of wires. |
Connectors may only be inserted when there is no load/the power is switched off. Crimp contacts removed using the removal tool (1662722) |
Product type | Contact insert with a fixed no. of positions |
Series | HC-BB |
Type | B24 |
B48 | |
Number of positions | 46 |
Connection profile | 46+PE |
Contact numbering | 1 - 46 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 34 mm |
Height | 33.2 mm |
Length | 111 mm |
Drill hole distance, horizontal | 104 mm |
Drill hole distance, vertical | 27 mm |
Mechanical characteristics | |
Minimum housing height | 72 mm |
Contact diameter | 2.5 mm |
Connection technology | |
Connection technology | Crimp connection |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 0.5 mm² ... 4 mm² |
Connection cross section AWG | 20 ... 12 |
Stripping length of the individual wire | 7.5 mm |
Rated voltage (III/3) | 500 V |
Rated surge voltage | 6 kV |
Rated current | 16 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag (alternatively Au) |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Item number | 1687503 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF7ABD |
GTIN | 4017918609474 |
Weight per piece (including packing) | 81,11 g |
Weight per piece (excluding packing) | 77,6 g |
Country of origin | RO |
ECLASS
ECLASS-13.0 | 27440205 |
ECLASS-15.0 | 27440205 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-3PE - PE multiplier 1644326
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CST - Coding element 1676857
-
HC-SMR-B24 - DIN rail mounting frame 1687985
-
HC-SMP 150-B24-AMQ - DIN rail mounting frame 1660944
-
HC-B 24-ANDOCK - Docking frame 1586141
-
CK2,5-ED-BB - Dummy socket 1584693
-
CK2,5-ED-0,50ST AG - Crimp contact 1663572
-
CK2,5-ED-0,75ST AG - Crimp contact 1663585
-
CK2,5-ED-1,00ST AG - Crimp contact 1663598
-
CK2,5-ED-1,50ST AG - Crimp contact 1663608
-
CK2,5-ED-2,50ST AG - Crimp contact 1663611
-
CK2,5-ED-3,00ST AG - Crimp contact 1663624
-
CK2,5-ED-4,00ST AG - Crimp contact 1663637
-
CK2,5-ED-0,50M AG - Crimp contact 1273667
-
CK2,5-ED-0,75M AG - Crimp contact 1273666
-
CK2,5-ED-1,00M AG - Crimp contact 1273665
-
CK2,5-ED-1,50M AG - Crimp contact 1273664
-
CK2,5-ED-2,50M AG - Crimp contact 1273663
-
CK2,5-ED-3,00M AG - Crimp contact 1273648
-
CK2,5-ED-4,00M AG - Crimp contact 1273620
-
CK2,5-ED-0,37ST AU - Crimp contact 1585663
-
CK2,5-ED-0,50ST AU - Crimp contact 1674804
-
CK2,5-ED-1,00ST AU - Crimp contact 1674781
-
CK2,5-ED-1,50ST AU - Crimp contact 1674778
-
CK2,5-ED-2,50ST AU - Crimp contact 1674817
-
CK2,5-ED-4,00ST AU - Crimp contact 1674794
-
CK2,5-ED-0,37M AU - Crimp contact 1273603
-
CK2,5-ED-0,50M AU - Crimp contact 1273601
-
CK2,5-ED-1,00M AU - Crimp contact 1273582
-
CK2,5-ED-1,50M AU - Crimp contact 1273581
-
CK2,5-ED-2,50M AU - Crimp contact 1273572
-
CK2,5-ED-4,00M AU - Crimp contact 1273568
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem