HC-BB 32-EBUC
-
Contact insert
1687477
HEAVYCON female insert, BB32 series, 32-pos., crimp connection
Product details
| Assembly note | - Housing heights of h ≥ 72 mm are recommended when there is a high number of wires. |
| Connectors may only be inserted when there is no load/the power is switched off. Crimp contacts removed using the removal tool (1662722) |
| Product type | Contact insert with a fixed no. of positions |
| Series | HC-BB |
| Type | B16 |
| B32 | |
| Number of positions | 32 |
| Connection profile | 32+PE |
| Contact numbering | 1 - 32 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 34 mm |
| Height | 36.2 mm |
| Length | 84.5 mm |
| Drill hole distance, horizontal | 77.5 mm |
| Drill hole distance, vertical | 27 mm |
| Mechanical characteristics | |
| Minimum housing height | 72 mm |
| Contact diameter | 2.5 mm |
| Connection technology | |
| Connection technology | Crimp connection |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross-section | 0.5 mm² ... 4 mm² |
| Connection cross section AWG | 20 ... 12 |
| Stripping length of the individual wire | 7.5 mm |
| Rated voltage (III/3) | 500 V |
| Rated surge voltage | 6 kV |
| Rated current | 16 A |
| Test voltage | 3 kV AC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Item number | 1687477 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | AF7ABD |
| GTIN | 4017918613914 |
| Weight per piece (including packing) | 70,5 g |
| Weight per piece (excluding packing) | 70,2 g |
| Country of origin | RO |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-3PE - PE multiplier 1644326
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CST - Coding element 1676857
-
HC-SMR-B16 - DIN rail mounting frame 1687972
-
HC-SMP 125-B16-AMQ - DIN rail mounting frame 1660973
-
HC-B 24-ADP-B 16-GY - Adapter plate 1660449
-
HC-B 16-ANDOCK - Docking frame 1586138
-
CK2,5-ED-BB - Dummy socket 1584693
-
CK2,5-ED-0,50BU AG - Crimp contact 1663640
-
CK2,5-ED-0,75BU AG - Crimp contact 1663653
-
CK2,5-ED-1,00BU AG - Crimp contact 1663666
-
CK2,5-ED-1,50BU AG - Crimp contact 1663679
-
CK2,5-ED-2,50BU AG - Crimp contact 1663682
-
CK2,5-ED-3,00BU AG - Crimp contact 1663695
-
CK2,5-ED-4,00BU AG - Crimp contact 1663705
-
CK2,5-ED-0,50F AG - Crimp contact 1273612
-
CK2,5-ED-0,75F AG - Crimp contact 1273611
-
CK2,5-ED-1,00F AG - Crimp contact 1273610
-
CK2,5-ED-1,50F AG - Crimp contact 1273609
-
CK2,5-ED-2,50F AG - Crimp contact 1273607
-
CK2,5-ED-3,00F AG - Crimp contact 1273606
-
CK2,5-ED-4,00F AG - Crimp contact 1273604
-
CK2,5-ED-0,37BU AU - Crimp contact 1585647
-
CK2,5-ED-0,5BU AU - Crimp contact 1674859
-
CK2,5-ED-1,00BU AU - Crimp contact 1674833
-
CK2,5-ED-1,50BU AU - Crimp contact 1674820
-
CK2,5-ED-2,50BU AU - Crimp contact 1674862
-
CK2,5-ED-4,00BU AU - Crimp contact 1674846
-
CK2,5-ED-0,37F AU - Crimp contact 1273567
-
CK2,5-ED-0,50F AU - Crimp contact 1273564
-
CK2,5-ED-1,00F AU - Crimp contact 1271379
-
CK2,5-ED-1,50F AU - Crimp contact 1271375
-
CK2,5-ED-2,50F AU - Crimp contact 1271376
-
CK2,5-ED-4,00F AU - Crimp contact 1271372
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem