The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Surface mounting housing B16, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x M32, height: 84.7 mm, cable gland: none, Standard